(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The application of ball bearing has realized the excellent performance and high reliability. Offering a wide variety of lineups (60 × 60 mm).
Part Number |
---|
109R0612F4011 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Special Priced Product | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
516,856 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 25mm | DC12V | Pulse | Standard (general purpose) | 0.44 | 24 | 29.4 | Without Gusset | Resin | F | 60000 | - | - |
Loading...Tải…
Model | DC Fan | Frame Size | 60x60 | Safety standards | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part 109R0612F4011 in the San Ace DC Fan / 60 × 60 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 109R0612F4011 trong chuỗi San Ace DC Fan / 60 × 60 mm Series.
Part Number |
---|
109L0612H4D01 |
109L0612S401 |
109L0624F402 |
109R0612F4D01 |
109R0612G401 |
109R0612G402 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Special Priced Product | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,621,556 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 25mm | DC12V | Lock | Long Life | 0.53 | 28 | 40.2 | Without Gusset | Aluminum | H | 100000 | - | - | ||
1,628,791 VND | 1 Piece(s) | 6 Day(s) or more | - | 25mm | DC12V | Pulse | Long Life | 0.65 | 33 | 56.8 | Without Gusset | Aluminum | S | 100000 | - | - | ||
1,581,713 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 25mm | DC24V | NA | Long Life | 0.44 | 24 | 29.4 | Without Gusset | Aluminum | F | 100000 | - | - | ||
524,091 VND | 1 Piece(s) | 6 Day(s) or more | - | 25mm | DC12V | Lock | Standard (general purpose) | 0.44 | 24 | 29.4 | With ribs | Resin | F | 60000 | - | - | ||
532,061 VND | 1 Piece(s) | 6 Day(s) or more | - | 25mm | DC12V | Pulse | Standard (general purpose) | 0.78 | 39 | 87.3 | With ribs | Resin | G | 60000 | - | - | ||
492,220 VND | 1 Piece(s) | 6 Day(s) or more | - | 25mm | DC12V | NA | Standard (general purpose) | 0.78 | 39 | 87.3 | With ribs | Resin | G | 60000 | - | - |