(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A highly reliable cooling fan which operates on alternating current (AC). Ideal for cooling heat sources such as a control panel, or for air circulation within equipment (□92 mm).
Part Number |
---|
109S093 |
109S094 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Rated Voltage | Sensor specifications | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
637,635 VND | 1 Piece(s) | 6 Day(s) or more | - | [Other] AC115V | NA | PSE / CE / UL / TUV / CSA | 0.95 | 1.1 | 35 | 38 | 39.2 | 49 | NA | ||
631,622 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] AC230V | NA | PSE / CE / UL / TUV / CSA | 0.95 | 1.1 | 35 | 38 | 39.2 | 49 | NA |
Loading...Tải…
Model | AC fan | Frame Size | 92x92 | Frame thickness | 25mm |
---|---|---|---|---|---|
Classification | Standard (general purpose) | Frame Material | Aluminum | Life Expectancy(h) | 25000 |