(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Fan / □80 mm Series (Part Number)

AC Fan / □80 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      625,586VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly reliable cooling fan which operates on alternating current (AC). Ideal for cooling heat sources such as a control panel, or for air circulation within equipment (□80 mm).

Part Number
109-033UL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)

693,070 VND

1 Piece(s) 14 Day(s) or more 10[40 mm or more] 42mm[Other] AC115VPSE / CE / UL / TUV / CSA0.430.4324248.88.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model AC fan Frame Size 80x80 Sensor specifications NA
Classification Standard (general purpose) Frame Material Aluminum Life Expectancy(h) 25000

Please check the type/dimensions/specifications of the part 109-033UL in the AC Fan / □80 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 109-033UL trong chuỗi AC Fan / □80 mm Series.

Products like this...

Part Number
109-040UL
109-041UL
109-043UL
109-044UL
109-047UL
109-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)

674,428 VND

1 Piece(s) 6 Day(s) or more -[40 mm or more] 42mmAC100VCE / PSE / UL / TUV / CSA0.851404424.535.3

697,603 VND

1 Piece(s) 6 Day(s) or more -[40 mm or more] 42mmAC200VCE / PSE / UL / TUV / CSA0.851404424.535.3

674,428 VND

1 Piece(s) 14 Day(s) or more -[40 mm or more] 42mm[Other] AC115VCE / PSE / UL / TUV / CSA0.851404424.535.3

693,070 VND

1 Piece(s) 14 Day(s) or more 10[40 mm or more] 42mm[Other] AC230VCE / PSE / UL / TUV / CSA0.851404424.535.3

697,603 VND

1 Piece(s) 6 Day(s) or more -[40 mm or more] 42mmAC100VCE / PSE / UL / TUV / CSA0.430.4324248.88.8

717,413 VND

1 Piece(s) 6 Day(s) or more -38mmAC100VCE / PSE / UL / TUV / CSA0.91.05353931.444.1