(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Fan / □120 mm Series (Part Number)

AC Fan / □120 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      666,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly reliable cooling fan which operates on alternating current (AC). Ideal for cooling heat sources such as a control panel, or for air circulation within equipment (□120 mm).

Part Number
109S075UL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

692,043 VND

1 Piece(s) Same day -38mmAC100VNAPSE / CE / UL / TUV / CSA2.52.9424557.968.7NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model AC fan Frame Size 120x120 Classification Standard (general purpose)
Frame Material Aluminum Life Expectancy(h) 25000

Please check the type/dimensions/specifications of the part 109S075UL in the AC Fan / □120 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 109S075UL trong chuỗi AC Fan / □120 mm Series.

Products like this...

Part Number
109S006UL
109S008
109S008UL
109S078UL
109S081
109S082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

715,218 VND

1 Piece(s) 6 Day(s) or more -38mmAC100VNACE / PSE / UL / TUV / CSA1.451.5282817.617.6NA

692,043 VND

1 Piece(s) 10 Day(s) -38mmAC200VNAPSE2.352.7404355.965.7NA

715,218 VND

1 Piece(s) 6 Day(s) or more -38mmAC200VNACE / PSE / UL / TUV / CSA2.352.7404355.965.7NA

715,218 VND

1 Piece(s) 10 Day(s) -38mmAC200VNACE / PSE / UL / TUV / CSA2.52.9424557.968.7NA

690,221 VND

1 Piece(s) 6 Day(s) or more -25mmAC100VNACE / PSE / UL / TUV / CSA1.71.8343529.426.5NA

714,126 VND

1 Piece(s) 10 Day(s) -25mmAC200VNACE / PSE / UL / TUV / CSA1.71.8343529.426.5NA