(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Fan / □120 mm Series (Part Number)

AC Fan / □120 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      666,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly reliable cooling fan which operates on alternating current (AC). Ideal for cooling heat sources such as a control panel, or for air circulation within equipment (□120 mm).

Part Number
109S475UL-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

1,421,297 VND

1 Piece(s) 6 Day(s) or more 1038mmAC100V[Other] Standard speedPSE / CE / UL / TUV2.52.9424557.968.75

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model AC fan Frame Size 120x120 Classification Standard (general purpose)
Frame Material Aluminum Life Expectancy(h) 25000

Please check the type/dimensions/specifications of the part 109S475UL-20 in the AC Fan / □120 mm Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 109S475UL-20 trong chuỗi AC Fan / □120 mm Series.

Products like this...

Part Number
109S006UL
109S008
109S008UL
109S475UL-30
109S478UL-30
109S485-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFrame thickness Rated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

715,218 VND

1 Piece(s) 6 Day(s) or more -38mmAC100VNACE / PSE / UL / TUV / CSA1.451.5282817.617.6NA

692,043 VND

1 Piece(s) 10 Day(s) -38mmAC200VNAPSE2.352.7404355.965.7NA

715,218 VND

1 Piece(s) 6 Day(s) or more -38mmAC200VNACE / PSE / UL / TUV / CSA2.352.7404355.965.7NA

1,425,830 VND

1 Piece(s) 6 Day(s) or more -38mmAC100V[Other] Standard speedCE / PSE / UL / TUV2.52.9424557.968.712

1,440,610 VND

1 Piece(s) 6 Day(s) or more 1038mmAC200V[Other] Standard speedCE / PSE / UL / TUV2.52.9424557.968.712

1,445,415 VND

1 Piece(s) 6 Day(s) or more -25mmAC100V[Other] Standard speedCE / PSE / UL / TUV1.952.338414851.95