(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A highly reliable cooling fan which operates on alternating current (AC). Ideal for cooling heat sources such as a control panel, or for air circulation within equipment (□120 mm).
Part Number |
---|
109S024UL |
109S025 |
109S025UL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
687,510 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 38mm | [Other] AC115V | NA | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | 43 | 55.9 | 65.7 | NA | ||
692,043 VND | 1 Piece(s) | 6 Day(s) or more | - | 38mm | [Other] AC230V | NA | PSE | 2.35 | 2.7 | 40 | 43 | 55.9 | 65.7 | NA | ||
715,218 VND | 1 Piece(s) | 6 Day(s) or more | - | 38mm | [Other] AC230V | NA | PSE / CE / UL / TUV / CSA | 2.35 | 2.7 | 40 | 43 | 55.9 | 65.7 | NA |
Loading...Tải…
Model | AC fan | Frame Size | 120x120 | Classification | Standard (general purpose) |
---|---|---|---|---|---|
Frame Material | Aluminum | Life Expectancy(h) | 25000 |