(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A dedicated safety cover for the TQB-D branching type terminal block. Can be mounted in a single-action.
· There are no exposed live parts, making it even safer to use.
· The wire connection port can be cut with a pair of nippers, while still preserving the IP20 protective structure. Can be opened to match the size of the wire.
Part Number |
---|
TQBB6D |
TQBB10D |
TQBB20D |
TQBB40D |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Conforming product |
---|---|---|---|---|---|---|
61,648 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | TQB60D | ||
70,055 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 4 Day(s) or more | TQB100D | ||
97,734 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 4 Day(s) or more | TQB200D | ||
264,207 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 4 Day(s) or more | TQB400D |
Loading...Tải…
Abstract | Safety Cover | Number with packs(Piece) | 2 |