(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Stud support base that does not idle due to the strong rotation prevention structure.
[Features]
・ The studs are made of rust-resistant zinc-plated steel to hold bus bars and branching copper bars securely
・ The base part is molded with phenol resin (equivalent to UL94HB), so it is extremely robust
・ The stud has a strong anti-rotation structure, so it will not spin idly
・ Includes tightening nuts and spring washers
・ Since it is for support, it cannot be energized
[Applications]
・ Ideal as a support for bus bars and branch copper bars