(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insulation Cover (Heat-Shrinkable)

Insulation Cover (Heat-Shrinkable)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      75,660VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·A safety protection cover to avoid the exposure of live parts (connection).

Part Number
Z0256
Z0257
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInsulation cover (thermal-contraction type) application rated (hook type outlet/flange inlet)

75,660 VND

2 Piece(s) 4 Day(s) or more -60A

123,496 VND

1 Piece(s) 4 Day(s) or more 10100A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type AC Outlet/Inlet Related Product (Rated) Color Black Packaging Quantity(Piece) 1