(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knuckle Joint for Air Cylinder, MB/MB1/MNB Series (Part Number)

Knuckle Joint for Air Cylinder, MB/MB1/MNB Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Knuckle joint for air cylinder MB/MB1/MNB series.

 
Part Number
Y-10M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

1,059,000 VND

1 Piece(s) 32 Day(s) Tapped26Double Notched Knuckle Joints1.5[Steel] SteelIncludedY-shaped fork-end knuckle joint Compatible cylinder: MB, MB1, MNB65100Pin for knuckle pins, split pins, plain washers

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part Y-10M in the Knuckle Joint for Air Cylinder, MB/MB1/MNB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần Y-10M trong chuỗi Knuckle Joint for Air Cylinder, MB/MB1/MNB Series.

Products like this...

Part Number
CD-M08
I-03M
I-04M
I-05M
Y-12M
Y-12M-XC27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

75,000 VND

1 Piece(s) 32 Day(s) --Accessories-[Steel] SteelIncludedKnuckle joint pin / clevis pin Compatible cylinder: MB, MB1, MNB8280·100Split pin, plain washer

112,000 VND

1 Piece(s) 32 Day(s) Tapped10Single Notched Knuckle Joints1.25[Steel] SteelNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: MB, MB1, MNB4032-

262,000 VND

1 Piece(s) 32 Day(s) Tapped14Single Notched Knuckle Joints1.5[Steel] SteelNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: MB, MB1, MNB5040-

340,000 VND

1 Piece(s) 32 Day(s) Tapped18Single Notched Knuckle Joints1.5[Steel] SteelNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: MB, MB1, MNB6450·63-

2,850,000 VND

1 Piece(s) 4 Day(s) Tapped27Double Notched Knuckle Joints2[Steel] SteelIncludedY-shaped fork-end knuckle joint Compatible cylinder: MB, MB1100125Pin for knuckle, split pin

-

1 Piece(s) 31 Day(s) Tapped27Double Notched Knuckle Joints2Stainless SteelIncludedY-shaped fork-end knuckle joint Compatible cylinder: MB, MB1100125Pin for knuckle, split pin