(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knuckle Joint for Air Cylinder CS1, CNS, CLS Series (Part Number)

Knuckle Joint for Air Cylinder CS1, CNS, CLS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      255,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Knuckle joint for air cylinder CS1, CNS, CLS series.

 
Part Number
Y-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

10,356,000 VND

1 Piece(s) 32 Day(s) Tapped64Double Notched Knuckle Joints2Cast IronIncludedY-shaped fork-end knuckle joint Compatible cylinder: CS1241300Pin for knuckle, split pin

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part Y-30 in the Knuckle Joint for Air Cylinder CS1, CNS, CLS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần Y-30 trong chuỗi Knuckle Joint for Air Cylinder CS1, CNS, CLS Series.

Products like this...

Part Number
I-12
I-14
I-16
I-18
I-20
I-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Method Thread Size M
(mm)
Type Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

1,680,000 VND

1 Piece(s) 32 Day(s) Tapped30Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CNS, CLS127125-

2,319,000 VND

1 Piece(s) 32 Day(s) Tapped30Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CNS, CLS135140-

2,884,000 VND

1 Piece(s) 32 Day(s) Tapped36Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CNS, CLS144160-

4,524,000 VND

1 Piece(s) 32 Day(s) Tapped40Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS167.5180-

4,524,000 VND

1 Piece(s) 32 Day(s) Tapped45Single Notched Knuckle Joints1.5Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS167.5200-

7,068,000 VND

1 Piece(s) 32 Day(s) Tapped56Single Notched Knuckle Joints2Cast IronNot IncludedI-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS213250-