(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Knuckle joint for air cylinder CS1, CNS, CLS series.
Part Number |
---|
Y-16-XC27 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Method | Thread Size M (mm) | Type | Thread Pitch (mm) | Material | Accessories Included | Type | Overall length | Applicable bore size | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,336,000 VND | 1 Piece(s) | 32 Day(s) | Tapped | 36 | Double Notched Knuckle Joints | 1.5 | Stainless Steel | Included | Y-shaped fork-end knuckle joint Compatible cylinder: CS1 | 144 | 160 | Pin for knuckle, split pin |
Loading...Tải…
Please check the type/dimensions/specifications of the part Y-16-XC27 in the Knuckle Joint for Air Cylinder CS1, CNS, CLS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần Y-16-XC27 trong chuỗi Knuckle Joint for Air Cylinder CS1, CNS, CLS Series.
Part Number |
---|
I-18 |
I-20 |
I-25 |
Y-18 |
Y-20 |
Y-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Method | Thread Size M (mm) | Type | Thread Pitch (mm) | Material | Accessories Included | Type | Overall length | Applicable bore size | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,524,000 VND | 1 Piece(s) | 32 Day(s) | Tapped | 40 | Single Notched Knuckle Joints | 1.5 | Cast Iron | Not Included | I-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS | 167.5 | 180 | - | ||
4,524,000 VND | 1 Piece(s) | 32 Day(s) | Tapped | 45 | Single Notched Knuckle Joints | 1.5 | Cast Iron | Not Included | I-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS | 167.5 | 200 | - | ||
7,068,000 VND | 1 Piece(s) | 32 Day(s) | Tapped | 56 | Single Notched Knuckle Joints | 2 | Cast Iron | Not Included | I-shaped eye-end knuckle joint Compatible cylinder: CS1, CLS | 213 | 250 | - | ||
7,023,000 VND | 1 Piece(s) | 32 Day(s) | Tapped | 40 | Double Notched Knuckle Joints | 1.5 | Cast Iron | Included | Y-shaped fork-end knuckle joint Compatible cylinder: CS1, CLS | 167.5 | 180 | Pin for knuckle, split pin | ||
7,023,000 VND | 1 Piece(s) | 32 Day(s) | Tapped | 45 | Double Notched Knuckle Joints | 1.5 | Cast Iron | Included | Y-shaped fork-end knuckle joint Compatible cylinder: CS1, CLS | 167.5 | 200 | Pin for knuckle, split pin | ||
8,677,000 VND | 1 Piece(s) | 32 Day(s) | Tapped | 56 | Double Notched Knuckle Joints | 2 | Cast Iron | Included | Y-shaped fork-end knuckle joint Compatible cylinder: CS1, CLS | 213 | 250 | Pin for knuckle, split pin |