(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Compact Direct Acting 2-Port Solenoid Valve for Water/Air, VDW10/20 Series Manifold / Valve for Manifold (Part Number)

Compact Direct Acting 2-Port Solenoid Valve for Water/Air, VDW10/20 Series Manifold / Valve for Manifold
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Improved durability
·Large flow rate: Cv value 0.04 to 0.46 (2 ports)
・ Improved environmental resistance
·The manufacturer has developed a series of C37/SUS manifolds (2 ports)

 
Part Number
VDW13-5W-1-H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Fluid Type Plumbing Thread Nominal Operating Environment Switching Type Driving Type Connection Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type Valve type CE compliant Coil type Types of Related components Number of stations Type

-

1 Piece(s) Quote Air / Water / VacuumElectromagnetic Type-Dust Resistant / Jet Proof TypeNormally ClosedLinear Motion Type-1B-FKM-SUSSeries 1For NC manifoldNoneGrommet / molding--Manifold valve

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VDW13-5W-1-H in the Compact Direct Acting 2-Port Solenoid Valve for Water/Air, VDW10/20 Series Manifold / Valve for Manifold series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VDW13-5W-1-H trong chuỗi Compact Direct Acting 2-Port Solenoid Valve for Water/Air, VDW10/20 Series Manifold / Valve for Manifold.

Products like this...

Part Number
VDW13-1G-1-L
VDW13-1G-1-Q
VDW13-1G-2
VDW13-5W-2
VDW13-5W-2-G
VDW13-5W-2-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Fluid Type Plumbing Thread Nominal Operating Environment Switching Type Driving Type Connection Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type Valve type CE compliant Coil type Types of Related components Number of stations Type

-

1 Piece(s) Quote Water / Vacuum / AirElectromagnetic Type-High Corrosion Resistance / Dust ResistantNormally ClosedLinear Motion Type-1B100 V AC (50/60 Hz)FKM-SUSSeries 1For NC manifoldNoneGrommet / tape winding--Manifold valve

-

1 Piece(s) Quote Water / Vacuum / AirElectromagnetic Type-Dust ResistantNormally ClosedLinear Motion Type-1B100 V AC (50/60 Hz)NBR-C37Series 1For NC manifoldCE-compliant productGrommet / tape winding--Manifold valve

-

1 Piece(s) Quote Water / Vacuum / AirElectromagnetic Type-Dust ResistantNormally ClosedLinear Motion Type-1.6B100 V AC (50/60 Hz)NBR-C37Series 1For NC manifoldNoneGrommet / tape winding--Manifold valve

-

1 Piece(s) Quote Water / Vacuum / AirElectromagnetic Type-Dust Resistant / Jet Proof TypeNormally ClosedLinear Motion Type-1.6B-NBR-C37Series 1For NC manifoldNoneGrommet / molding--Manifold valve

-

1 Piece(s) Quote Water / Vacuum / AirElectromagnetic Type-Dust Resistant / Jet Proof TypeNormally ClosedLinear Motion Type-1.6B-NBR-SUSSeries 1For NC manifoldNoneGrommet / molding--Manifold valve

-

1 Piece(s) Quote Water / Vacuum / AirElectromagnetic Type-Dust Resistant / Jet Proof TypeNormally ClosedLinear Motion Type-1.6B-FKM-SUSSeries 1For NC manifoldNoneGrommet / molding--Manifold valve