(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Improved durability
·Large flow rate: Cv value 0.04 to 0.46 (2 ports)
・ Improved environmental resistance
·The manufacturer has developed a series of C37/SUS manifolds (2 ports)
Part Number |
---|
VDW13-1G-1-H |
VDW13-1G-1-L |
VDW13-2G-1-H |
VDW13-5G-1-H |
VDW13-5G-1-L |
VDW13-6G-1-H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Type | Plumbing Thread Nominal | Operating Environment | Switching Type | Driving Type | Connection Type | Orifice Dia. (Ø) | Insulation Class | Voltage | Sealing materials | Option | Body material | Detailed type | Valve type | CE compliant | Coil type | Types of Related components | Number of stations | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Air / Water / Vacuum | Electromagnetic Type | - | Dust Resistant | Normally Closed | Linear Motion Type | - | 1 | B | 100 V AC (50/60 Hz) | FKM | - | SUS | Series 1 | For NC manifold | None | Grommet / tape winding | - | - | Manifold valve | ||
- | 1 Piece(s) | Quote | Air / Water / Vacuum | Electromagnetic Type | - | High Corrosion Resistance / Dust Resistant | Normally Closed | Linear Motion Type | - | 1 | B | 100 V AC (50/60 Hz) | FKM | - | SUS | Series 1 | For NC manifold | None | Grommet / tape winding | - | - | Manifold valve | ||
- | 1 Piece(s) | Quote | Air / Water / Vacuum | Electromagnetic Type | - | Dust Resistant | Normally Closed | Linear Motion Type | - | 1 | B | 200 V AC (50/60 Hz) | FKM | - | SUS | Series 1 | For NC manifold | None | Grommet / tape winding | - | - | Manifold valve | ||
792,000 VND | 1 Piece(s) | 32 Day(s) | Air / Water / Vacuum | Electromagnetic Type | - | Dust Resistant | Normally Closed | Linear Motion Type | - | 1 | B | - | FKM | - | SUS | Series 1 | For NC manifold | None | Grommet / tape winding | - | - | Manifold valve | ||
996,000 VND | 1 Piece(s) | 32 Day(s) | Air / Water / Vacuum | Electromagnetic Type | - | High Corrosion Resistance / Dust Resistant | Normally Closed | Linear Motion Type | - | 1 | B | - | FKM | - | SUS | Series 1 | For NC manifold | None | Grommet / tape winding | - | - | Manifold valve | ||
- | 1 Piece(s) | Quote | Air / Water / Vacuum | Electromagnetic Type | - | Dust Resistant | Normally Closed | Linear Motion Type | - | 1 | B | 12 V DC | FKM | - | SUS | Series 1 | For NC manifold | None | Grommet / tape winding | - | - | Manifold valve |