(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Proximity sensor, SMT Series (Part Number)

Proximity sensor, SMT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      855,959VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Proximity sensor, SMT Series
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : For T-Slot or Round slot and Block shape
● Electrical Connection : 3 wire cable
● Special Features : Oil-resistant
● Output Method : NPN and PNP
● DC Operating Voltage Range(V) : 5-30, 7-30 and 10-30
● Wire Length (m.): 0.3, 2.5, 5 and 7.5
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Proximity sensor, SMT Series

SMT-10M

Proximity sensor, SMT Series

Features

Proximity sensor, SMT Series

Specifications

DesignFor C-slot
Conforms toEN 60947-5-2
CertificationRCM trademark
CE markTo EU EMC Directive1)
Special featuresOil-resistant
Note on materialsCable free of halogen
Free of copper and PTFE
RoHS-compliant
Type SMT-10MPSNSZS
Measured variablePosition
Measuring principleMagneto-resistive
Ambient temperature [℃]-40 to +70
Fused switching field strength at -40 to +70 ℃ [mT]1.6 to 3.01.95 to 2.6
Fused switching field strength at 25 ℃ [mT]1.8 to 2.82.0 to 2.5
Switching outputPNPNPNNon-contacting, 2-wire
Switching element functionN/O contact
Repetition accuracy of switching output in ± mm [mm]0.1
Switch-on time [ms]≤1.3≤1.3≤1.0
Switch-off time [ms]≤1.4≤1.4≤1.0
Max. switching frequency [Hz]150
Max. output current [mA]100
Max. output current in mounting kits [mA]50
Max. switching capacity DC [W]2.82.82.4
Max. switching capacity DC in mounting kits [W]1.51.2
Voltage drop [V]≤1.7≤1.5≤6
Devices can be switched in parallel535
Minimum load current [mA]02.4
Residual current (at room temperature when new) [mA].0.05.0.15.1.5

SMT-8M-A

Proximity sensor, SMT Series

Features

Proximity sensor, SMT Series

Specifications

DesignFor T-slot
Assembly positionAny
Based on standardEN 60947-5-2
Approval certificatec UL us - Listed (OL)
RCM trademark
CE marking (see declaration of conformity)To EU EMC Directive
Note on materialsCable halogen-free, oil-resistant
RoHS-compliant, free of copper and PTFE
Measured variablePosition
Measuring principleMagneto-resistive
Ambient temperature [℃]-40 to +85

Switching output

TypePSNSPOZSPNSPSO
Switching outputPNPNPNPNPNon-contacting, 
2-wire
PNP, NPN
switchable
PNP
Switching element functionN/O contactN/O contactN/C contactN/O contactN/O contactN/C contact, N/O contact switchable
Repetition accuracy [mm]±0.1
Switch-on time [ms]≤1.3≤1.0
Switch-off time [ms]≤ 1.4≤1.0
Max. output current [mA]10010010080100100
Max. output current in mounting kits [mA]10080100
Max. switching capacity DC [W]2.82.82.81.92.72.7
Max. switching capacity DC in mounting kits [W]2.82.82.81.52.72.7
Max. switching frequency [Hz]180
Voltage drop [V]< 1.5< 6-< 2.5

SMT-C1

Proximity sensor, SMT Series

Features

Proximity sensor, SMT Series

Specifications

DesignBlock design
Based on standardEN 60947-5-2
CertificationRCM
CE marking
(see declaration of conformity)
To EU EMC Directive
Note on materialsFree of copper and PTFE
Free of halogen
Measuring principleMagneto-inductive
Measured variablePosition
Ambient temperature [℃]-20 to +70
Switching outputPNP
Switching element functionN/O contact
Switch-on time [ms]0 to 0.5
Switch-off time [ms]0 to 0.5
Max. output current [mA]200
Max. switching capacity DC [W]6
Voltage drop [V]0 to 1.8
Part Number
SMT-8M-A-PS-24V-E-5,​0-OE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDesign Measuring principle Housing material Degree of protection DC operating voltage range
(V)
Max. output current
(mA)
Type of mounting Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Max. switching capacity DC
(Hz)
Tightening torque
(Nm)
Max. tightening torque
(Nm)
Switching output Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Electrical connection Repetition accuracy
(mm)
Weight
(g)
Manufacturer part #

1,039,878 VND

1 Piece(s) 15 Day(s) 10for T-slotMagneto-resistivePA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30100Screwed tightly, Can be inserted in slot from above5TPE-U(PUR)1802.8-0.6PNP-4085-0.257.1574336

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting position Any

Please check the type/dimensions/specifications of the part SMT-8M-A-PS-24V-E-5,0-OE in the Proximity sensor, SMT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SMT-8M-A-PS-24V-E-5,0-OE trong chuỗi Proximity sensor, SMT Series.

Products like this...

Part Number
SMT-10M-PS-24V-E-2,​5-L-OE
SMT-10M-ZS-24V-E-2,​5-L-OE
SMT-8M-A-NS-24V-E-0,​3-M8D
SMT-8M-A-ZS-24V-E-5,​0-OE-EX2
SMT-C1-PS-24V-K-0,​3-M8D
SMT-C1-PS-24V-K-5,​0-OE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDesign Measuring principle Housing material Degree of protection DC operating voltage range
(V)
Max. output current
(mA)
Type of mounting Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Max. switching capacity DC
(Hz)
Tightening torque
(Nm)
Max. tightening torque
(Nm)
Switching output Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Electrical connection Repetition accuracy
(mm)
Weight
(g)
Manufacturer part #

1,241,729 VND

1 Piece(s) 15 Day(s) 10for round slotMagneto-resistivePA-reinforced, High-alloy stainless steelIP65, IP685-30100Screwed tightly, Can be inserted in slot from above2.5TPE-U(PUR)1502.8-0.4PNP-4070-0.216.8551373

1,241,729 VND

1 Piece(s) 15 Day(s) 10for round slotMagneto-resistivePA-reinforced, High-alloy stainless steelIP65, IP687-30100Screwed tightly, Can be inserted in slot from above2.5TPE-U(PUR)1502.4-0.4Non-contact, 2-wire-4070-0.214.6551382

1,057,644 VND

1 Piece(s) 15 Day(s) 10for T-slotMagneto-resistiveBrass, nickel-plated, PA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30100Screwed tightly, Can be inserted in slot from above0.3TPE-U(PUR)1802.8-0.6NPN-4085-0.28.9574339

950,000 VND

1 Piece(s) 11 Day(s) 10for T-slotMagneto-resistivePA-reinforced, High-alloy stainless steelIP65, IP68, IP69K7-3080Screwed tightly, Can be inserted in slot from above5TPE-U(PUR)1801.9-0.6Non-contact, 2-wire-4085-0.257.1574341

2,349,381 VND

1 Piece(s) 15 Day(s) 10Block designMagneto-inductiveWrought aluminum alloy, Brass, nickel-plated, PP, TPE-O, TPE-U(PU), High-alloy stainless steelIP65, IP68, as per IEC 6052910-30200Clamped0.3TPE-O-61.2-PNP-20703-pin, Cable with plug, M8x1, Rotatable thread-24.4571342

2,428,539 VND

1 Piece(s) 41 Day(s) 10Block designMagneto-inductiveWrought aluminum alloy, Brass, nickel-plated, PP, TPE-O, TPE-U(PU), High-alloy stainless steelIP65, IP68, as per IEC 6052910-30200Clamped5TPE-O-61.2-PNP-20703-wire, Cable-65.9571339