(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Proximity sensor, SMT Series
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : For T-Slot or Round slot and Block shape
● Electrical Connection : 3 wire cable
● Special Features : Oil-resistant
● Output Method : NPN and PNP
● DC Operating Voltage Range(V) : 5-30, 7-30 and 10-30
● Wire Length (m.): 0.3, 2.5, 5 and 7.5
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Design | For C-slot |
---|---|
Conforms to | EN 60947-5-2 |
Certification | RCM trademark |
CE mark | To EU EMC Directive1) |
Special features | Oil-resistant |
Note on materials | Cable free of halogen |
Free of copper and PTFE | |
RoHS-compliant |
Type SMT-10M | PS | NS | ZS |
---|---|---|---|
Measured variable | Position | ||
Measuring principle | Magneto-resistive | ||
Ambient temperature [℃] | -40 to +70 | ||
Fused switching field strength at -40 to +70 ℃ [mT] | 1.6 to 3.0 | 1.95 to 2.6 | |
Fused switching field strength at 25 ℃ [mT] | 1.8 to 2.8 | 2.0 to 2.5 | |
Switching output | PNP | NPN | Non-contacting, 2-wire |
Switching element function | N/O contact | ||
Repetition accuracy of switching output in ± mm [mm] | 0.1 | ||
Switch-on time [ms] | ≤1.3 | ≤1.3 | ≤1.0 |
Switch-off time [ms] | ≤1.4 | ≤1.4 | ≤1.0 |
Max. switching frequency [Hz] | 150 | ||
Max. output current [mA] | 100 | ||
Max. output current in mounting kits [mA] | 50 | ||
Max. switching capacity DC [W] | 2.8 | 2.8 | 2.4 |
Max. switching capacity DC in mounting kits [W] | 1.5 | 1.2 | |
Voltage drop [V] | ≤1.7 | ≤1.5 | ≤6 |
Devices can be switched in parallel | 5 | 3 | 5 |
Minimum load current [mA] | 0 | 2.4 | |
Residual current (at room temperature when new) [mA] | .0.05 | .0.15 | .1.5 |
Design | For T-slot | ||||||
---|---|---|---|---|---|---|---|
Assembly position | Any | ||||||
Based on standard | EN 60947-5-2 | ||||||
Approval certificate | c UL us - Listed (OL) | ||||||
RCM trademark | |||||||
CE marking (see declaration of conformity) | To EU EMC Directive | ||||||
Note on materials | Cable halogen-free, oil-resistant | ||||||
RoHS-compliant, free of copper and PTFE | |||||||
Measured variable | Position | ||||||
Measuring principle | Magneto-resistive | ||||||
Ambient temperature [℃] | -40 to +85 |
Type | PS | NS | PO | ZS | PNS | PSO |
---|---|---|---|---|---|---|
Switching output | PNP | NPN | PNP | Non-contacting, 2-wire | PNP, NPN switchable | PNP |
Switching element function | N/O contact | N/O contact | N/C contact | N/O contact | N/O contact | N/C contact, N/O contact switchable |
Repetition accuracy [mm] | ±0.1 | |||||
Switch-on time [ms] | ≤1.3 | ≤1.0 | ||||
Switch-off time [ms] | ≤ 1.4 | ≤1.0 | ||||
Max. output current [mA] | 100 | 100 | 100 | 80 | 100 | 100 |
Max. output current in mounting kits [mA] | 100 | 80 | 100 | |||
Max. switching capacity DC [W] | 2.8 | 2.8 | 2.8 | 1.9 | 2.7 | 2.7 |
Max. switching capacity DC in mounting kits [W] | 2.8 | 2.8 | 2.8 | 1.5 | 2.7 | 2.7 |
Max. switching frequency [Hz] | 180 | |||||
Voltage drop [V] | < 1.5 | < 6 | - | < 2.5 |
Design | Block design |
---|---|
Based on standard | EN 60947-5-2 |
Certification | RCM |
CE marking (see declaration of conformity) | To EU EMC Directive |
Note on materials | Free of copper and PTFE |
Free of halogen | |
Measuring principle | Magneto-inductive |
Measured variable | Position |
Ambient temperature [℃] | -20 to +70 |
Switching output | PNP |
Switching element function | N/O contact |
Switch-on time [ms] | 0 to 0.5 |
Switch-off time [ms] | 0 to 0.5 |
Max. output current [mA] | 200 |
Max. switching capacity DC [W] | 6 |
Voltage drop [V] | 0 to 1.8 |
Part Number |
---|
SMT-8M-A-PS-24V-E-0,3-M12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Design | Measuring principle | Housing material | Degree of protection | DC operating voltage range (V) | Max. output current (mA) | Type of mounting | Cable length (m) | Material of cable sheath | Max. switching frequency (Hz) | Max. switching capacity DC (Hz) | Tightening torque (Nm) | Max. tightening torque (Nm) | Switching output | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Electrical connection | Repetition accuracy (mm) | Switching element function | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,022,112 VND | 1 Piece(s) | 15 Day(s) | 10 | for T-slot | Magneto-resistive | Brass, nickel-plated, PA-reinforced, High-alloy stainless steel | IP65, IP68, IP69K | 5-30 | 100 | Screwed tightly, Can be inserted in slot from above | 0.3 | TPE-U(PUR) | 180 | 2.8 | - | 0.6 | PNP | -40 | 85 | - | 0.2 | - | 15.9 | 574337 |
Loading...Tải…
Mounting position | Any |
---|
Please check the type/dimensions/specifications of the part SMT-8M-A-PS-24V-E-0,3-M12 in the Proximity sensor, SMT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SMT-8M-A-PS-24V-E-0,3-M12 trong chuỗi Proximity sensor, SMT Series.
Part Number |
---|
SMT-10M-PS-24V-E-2,5-L-OE |
SMT-10M-ZS-24V-E-2,5-L-OE |
SMT-8M-A-NS-24V-E-0,3-M8D |
SMT-8M-A-PS-24V-E-0,3-M8D |
SMT-8M-A-PS-24V-E-2,5-OE |
SMT-8M-A-PS-24V-E-5,0-OE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Design | Measuring principle | Housing material | Degree of protection | DC operating voltage range (V) | Max. output current (mA) | Type of mounting | Cable length (m) | Material of cable sheath | Max. switching frequency (Hz) | Max. switching capacity DC (Hz) | Tightening torque (Nm) | Max. tightening torque (Nm) | Switching output | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Electrical connection | Repetition accuracy (mm) | Switching element function | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,241,729 VND | 1 Piece(s) | 15 Day(s) | 10 | for round slot | Magneto-resistive | PA-reinforced, High-alloy stainless steel | IP65, IP68 | 5-30 | 100 | Screwed tightly, Can be inserted in slot from above | 2.5 | TPE-U(PUR) | 150 | 2.8 | - | 0.4 | PNP | -40 | 70 | - | 0.2 | - | 16.8 | 551373 | ||
1,241,729 VND | 1 Piece(s) | 15 Day(s) | 10 | for round slot | Magneto-resistive | PA-reinforced, High-alloy stainless steel | IP65, IP68 | 7-30 | 100 | Screwed tightly, Can be inserted in slot from above | 2.5 | TPE-U(PUR) | 150 | 2.4 | - | 0.4 | Non-contact, 2-wire | -40 | 70 | - | 0.2 | - | 14.6 | 551382 | ||
1,057,644 VND | 1 Piece(s) | 15 Day(s) | 10 | for T-slot | Magneto-resistive | Brass, nickel-plated, PA-reinforced, High-alloy stainless steel | IP65, IP68, IP69K | 5-30 | 100 | Screwed tightly, Can be inserted in slot from above | 0.3 | TPE-U(PUR) | 180 | 2.8 | - | 0.6 | NPN | -40 | 85 | - | 0.2 | - | 8.9 | 574339 | ||
986,958 VND | 1 Piece(s) | 15 Day(s) | 10 | for T-slot | Magneto-resistive | Brass, nickel-plated, PA-reinforced, High-alloy stainless steel | IP65, IP68, IP69K | 5 to 30 | 100 | Screwed tightly, Can be inserted in slot from above | 0.3 | TPE-U(PUR) | 180 | 2.8 | - | 0.6 | PNP | -20 | 85 | - | 0.2 | N/O contact | 8.9 | 574334 | ||
855,959 VND | 1 Piece(s) | 15 Day(s) | 10 | for T-slot | Magneto-resistive | PA-reinforced, High-alloy stainless steel | IP65, IP68, IP69K | 5-30 | 100 | Screwed tightly, Can be inserted in slot from above | 2.5 | TPE-U(PUR) | 180 | 2.8 | - | 0.6 | PNP | -40 | 85 | - | 0.2 | - | 29.1 | 574335 | ||
1,039,878 VND | 1 Piece(s) | 15 Day(s) | 10 | for T-slot | Magneto-resistive | PA-reinforced, High-alloy stainless steel | IP65, IP68, IP69K | 5-30 | 100 | Screwed tightly, Can be inserted in slot from above | 5 | TPE-U(PUR) | 180 | 2.8 | - | 0.6 | PNP | -40 | 85 | - | 0.2 | - | 57.1 | 574336 |