(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Brushless Motor, BLM Series (Part Number)

Brushless Motor, BLM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,313,412VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method







Part Number
BLM5200HPK-5AB20B-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

15,821,063 VND

1 Piece(s) 30 Day(s) or more [Set] Motor Combination90200AC100 TypeSingle-phaseParallel Shafts80 to 3600Round Shaft Type (With Key)20IP66NoneConnector type90ASteelLeft--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Motor Type Standard Main Body Shape Square Electromagnetic Brakes No

Please check the type/dimensions/specifications of the part BLM5200HPK-5AB20B-L in the Brushless Motor, BLM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BLM5200HPK-5AB20B-L trong chuỗi Brushless Motor, BLM Series.

Products like this...

Part Number
BLM230HP-100S
BLM230HP-100SF
BLM230HP-10S
BLM5200HPK-5AB5B-L
BLM5200HPK-5CB30B-L
BLM5200HPK-5CB50B-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

7,328,358 VND

1 Piece(s) 29 Day(s) [Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-100IP66NoneConnector type--Stainless steel--Attachment

9,465,551 VND

1 Piece(s) 29 Day(s) [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-100IP66NoneConnector type--Stainless steel-Compatible with H1 grease for food machineAttachment

6,851,490 VND

1 Piece(s) 29 Day(s) [Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-10IP66NoneConnector type--Stainless steel--Attachment

15,821,063 VND

1 Piece(s) 30 Day(s) or more [Set] Motor Combination90200AC100 TypeSingle-phaseParallel Shafts80 to 3600Round Shaft Type (With Key)5IP66NoneConnector type90ASteelLeft--

17,404,318 VND

1 Piece(s) 30 Day(s) or more [Set] Motor Combination90200AC100 TypeSingle-phaseParallel Shafts80 to 3600Round Shaft Type (With Key)30IP66NoneConnector type90CSteelLeft--

17,404,318 VND

1 Piece(s) 30 Day(s) or more [Set] Motor Combination90200AC100 TypeSingle-phaseParallel Shafts80 to 3600Round Shaft Type (With Key)50IP66NoneConnector type90CSteelLeft--