(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Oriental Motor, stepper motor PK Series.
Part Number |
---|
PK545BW-PS5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,438,276 VND 9,394,448 VND | 1 Piece(s) | 19 Day(s) | - | 42 | Five-phase | DC Specifications | Open loop | 0.144 | - | Presence | - | 0.42 | - | N/A | - | 5 | Double shaft | N/A | PS | - | - | - | 0.75 A/phase | - |
Loading...Tải…
Type Details | Motor Unit |
---|
Please check the type/dimensions/specifications of the part PK545BW-PS5 in the Stepper Motor, PK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PK545BW-PS5 trong chuỗi Stepper Motor, PK Series.
Part Number |
---|
PK225PA-L |
PK243-01A |
PK243A1-SG18 |
PK545BW-PS7 |
PK546PMA |
PK546PMB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,223,036 VND | 1 Piece(s) | 33 Day(s) | - | 28 | Two-phase | DC Specifications | Open loop | 1.8 | 0.09 | No | Unipolar | - | 0.1 or Less | - | - | - | Single shaft | N/A | Standard | Attached cable (0.6 m) | High Torque | Unipolar 6 lead wire | 0.95 A/phase | Connector connection method | ||
1,704,370 VND | 1 Piece(s) | 19 Day(s) | - | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.95 A/phase | Lead method | ||
4,783,391 VND | 1 Piece(s) | 19 Day(s) | - | 42 | Two-phase | DC Specifications | Open loop | 0.1 | 0.8 | Presence | Unipolar | - | ~0.8 | - | - | 18 | Single shaft | N/A | SH | - | - | Unipolar 6 lead wire | 0.95 A/phase | Lead method | ||
10,438,276 VND | 1 Piece(s) | 19 Day(s) | - | 42 | Five-phase | DC Specifications | Open loop | 0.1 | - | Presence | - | 0.42 | - | N/A | - | 7.2 | Double shaft | N/A | PS | - | - | - | 0.75 A/phase | - | ||
3,142,545 VND | 1 Piece(s) | 14 Day(s) | - | 42 | Five-phase | DC Specifications | Open loop | 0.36 | - | No | - | - | - | N/A | 59 | - | Single shaft | N/A | Standard | - | High resolution | - | 0.75 A/phase | Connector connection method | ||
3,242,148 VND | 1 Piece(s) | 14 Day(s) | - | 42 | Five-phase | DC Specifications | Open loop | 0.36 | - | No | - | - | - | N/A | 59 | - | Double shaft | N/A | Standard | - | High resolution | - | 0.75 A/phase | Connector connection method |