(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepper Motor, PK Series (Part Number)

Stepper Motor, PK Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      1,509,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Oriental Motor, stepper motor PK Series.

 
Part Number
PK545BW-PS7 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Encoder Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type

10,438,276 VND

9,394,448 VND

1 Piece(s) 19 Day(s) -42Five-phaseDC SpecificationsOpen loop0.1-Presence-0.42-N/A-7.2Double shaftN/APS---0.75 A/phase-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Details Motor Unit

Please check the type/dimensions/specifications of the part PK545BW-PS7 in the Stepper Motor, PK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PK545BW-PS7 trong chuỗi Stepper Motor, PK Series.

Products like this...

Part Number
PK225PA-L
PK243-01A
PK243A1-SG18
PK546PMA
PK546PMB
PK564-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Encoder Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type

2,223,036 VND

1 Piece(s) 33 Day(s) -28Two-phaseDC SpecificationsOpen loop1.80.09NoUnipolar-0.1 or Less---Single shaftN/AStandardAttached cable (0.6 m)High TorqueUnipolar 6 lead wire0.95 A/phaseConnector connection method

1,704,370 VND

1 Piece(s) 19 Day(s) -42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Single shaftN/AStandard-StandardUnipolar 6 lead wire0.95 A/phaseLead method

4,783,391 VND

1 Piece(s) 19 Day(s) -42Two-phaseDC SpecificationsOpen loop0.10.8PresenceUnipolar-~0.8--18Single shaftN/ASH--Unipolar 6 lead wire0.95 A/phaseLead method

3,142,545 VND

1 Piece(s) 14 Day(s) -42Five-phaseDC SpecificationsOpen loop0.36-No---N/A59-Single shaftN/AStandard-High resolution-0.75 A/phaseConnector connection method

3,242,148 VND

1 Piece(s) 14 Day(s) -42Five-phaseDC SpecificationsOpen loop0.36-No---N/A59-Double shaftN/AStandard-High resolution-0.75 A/phaseConnector connection method

2,531,973 VND

1 Piece(s) 19 Day(s) -60Five-phaseDC SpecificationsOpen loop0.720.42No--~0.5---Single shaftN/AStandard-Standard-0.75 A/phaseLead method