(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)
Part Number |
---|
PK566AW-PS10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Square Flange Size A (mm) | Power Supply | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Accessory | Motor Case Length | Driver Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,640,680 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 60 | Five-phase | Open loop | 0.072 | - | Presence | Unipolar | 0.25 | - | N/A | - | 10 | Single shaft | PS | - | 6 | - | Standard specifications |
Loading...Tải…
Voltage Specifications | DC Specifications |
---|
Please check the type/dimensions/specifications of the part PK566AW-PS10 in the Stepper Motor, CRK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PK566AW-PS10 trong chuỗi Stepper Motor, CRK Series.
Part Number |
---|
CRD5107P |
CRD5114P |
CRK523PAP-T10 |
PK566AW-PS5 |
PK566AW-PS7 |
PK566BW-PS10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Square Flange Size A (mm) | Power Supply | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Accessory | Motor Case Length | Driver Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,359,324 VND | 1 Piece(s) | 19 Day(s) | Driver Unit | - | Single-phase | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | Without mounting plate | - | ||
7,518,613 VND | 1 Piece(s) | 19 Day(s) | Driver Unit | - | Single-phase | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | Without mounting plate | - | ||
16,431,671 VND | 1 Piece(s) | 39 Day(s) | [Set] Motor Unit | 28 | Five-phase | Open loop | 0.072 | 0.3 | Presence | Unipolar | 1 | ~0.3 | N/A | - | 10 | Single shaft | TH | Attached cable (0.6 m) | 3 | Without mounting plate | Standard specifications | ||
12,640,680 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 60 | Five-phase | Open loop | 0.144 | - | Presence | Unipolar | 0.25 | - | N/A | - | 5 | Single shaft | PS | - | 6 | - | Standard specifications | ||
12,640,680 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 60 | Five-phase | Open loop | 0.1 | - | Presence | Unipolar | 0.25 | - | N/A | - | 7.2 | Single shaft | PS | - | 6 | - | Standard specifications | ||
12,736,298 VND | 1 Piece(s) | 20 Day(s) or more | Motor Unit | 60 | Five-phase | Open loop | 0.072 | - | Presence | Unipolar | 0.25 | - | N/A | - | 10 | Double shaft | PS | - | 6 | - | Standard specifications |