(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepper Motor, CRK Series (Part Number)

Stepper Motor, CRK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,772,035VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)

 
Part Number
PK569PMA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

5,311,871 VND

1 Piece(s) 15 Day(s) or more Motor Unit60Five-phaseOpen loop0.36-NoUnipolar--N/A--Single shaftStandard-9-Standard specifications, high resolution

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Voltage Specifications DC Specifications

Please check the type/dimensions/specifications of the part PK569PMA in the Stepper Motor, CRK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PK569PMA trong chuỗi Stepper Motor, CRK Series.

Products like this...

Part Number
CRD5103PB
CRD5107HPB
CRD5107P
CRD5114P
CRK523PAP-T10
PK569PMB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

7,565,795 VND

1 Piece(s) 19 Day(s) Driver Unit-Single-phase-----------Standard--With mounting plate-

7,210,710 VND

1 Piece(s) 19 Day(s) Driver Unit-Single-phase-----------Standard--With mounting plate-

7,359,324 VND

1 Piece(s) 19 Day(s) Driver Unit-Single-phase-----------Standard--Without mounting plate-

7,518,613 VND

1 Piece(s) 19 Day(s) Driver Unit-Single-phase-----------Standard--Without mounting plate-

16,431,671 VND

1 Piece(s) 39 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.0720.3PresenceUnipolar1~0.3N/A-10Single shaftTHAttached cable (0.6 m)3Without mounting plateStandard specifications

5,407,488 VND

1 Piece(s) 14 Day(s) Motor Unit60Five-phaseOpen loop0.36-NoUnipolar--N/A--Double shaftStandard-9-Standard specifications, high resolution