(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02
Part Number |
---|
AZM66MK-TS7.2 |
AZM66MK-TS7.2L |
AZM66MK-TS7.2R |
AZM66MK-TS7.2U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Excitation maximum static torque (details) (N·m) | Reducer | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21,142,795 VND | 1 Piece(s) | 19 Day(s) | 60 | Single-phase | DC Specifications | 3 | Presence | 0.25 | ~3 | Available | 7.2 | - | TS | 6 | - | - | - | - | ||
22,506,255 VND | 1 Piece(s) | 19 Day(s) | 60 | Single-phase | DC Specifications | 3 | Presence | 0.25 | ~3 | Available | 7.2 | - | TS | 6 | - | - | - | Left direction | ||
22,506,255 VND | 1 Piece(s) | 19 Day(s) | 60 | Single-phase | DC Specifications | 3 | Presence | 0.25 | ~3 | Available | 7.2 | - | TS | 6 | - | - | - | Rightward direction | ||
22,506,255 VND | 1 Piece(s) | 19 Day(s) | 60 | Single-phase | DC Specifications | 3 | Presence | 0.25 | ~3 | Available | 7.2 | - | TS | 6 | - | - | - | Upward direction |
Loading...Tải…
Type Details | Motor Unit | Control Method | Closed Loop | Step Angle(°) | 0.36 |
---|---|---|---|---|---|
Drive Method | Bipolar |