(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02
Part Number |
---|
AZM66MK-TS7.2U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Excitation maximum static torque (details) (N·m) | Reducer | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22,506,255 VND | 1 Piece(s) | 19 Day(s) | 60 | Single-phase | DC Specifications | 3 | Presence | 0.25 | ~3 | Available | 7.2 | - | TS | 6 | - | - | - | Upward direction |
Loading...Tải…
Type Details | Motor Unit | Control Method | Closed Loop | Step Angle(°) | 0.36 |
---|---|---|---|---|---|
Drive Method | Bipolar |
Please check the type/dimensions/specifications of the part AZM66MK-TS7.2U in the Stepping Motors, AZ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AZM66MK-TS7.2U trong chuỗi Stepping Motors, AZ Series.
Part Number |
---|
AZM24AK-PS10 |
AZM46A0C |
AZM46A0K |
AZM69A0C |
AZM69A0K |
AZM69A0KF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Excitation maximum static torque (details) (N·m) | Reducer | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17,353,910 VND | 1 Piece(s) | 19 Day(s) | 28 | Single-phase | DC Specifications | 0.5 | Presence | 0.59 | ~0.5 | N/A | 10 | Single shaft | PS | 4 | - | - | - | - | ||
9,524,583 VND | 1 Piece(s) | 19 Day(s) | 42 | Single-phase / Three-phase | AC200 Type | 0.3 | No | - | ~0.3 | N/A | - | Single shaft | Standard | 6 | - | Straight | - | - | ||
9,524,583 VND | 1 Piece(s) | 19 Day(s) | 42 | Single-phase | DC Specifications | 0.3 | No | - | ~0.3 | N/A | - | Single shaft | Standard | 6 | - | Straight | - | - | ||
11,552,931 VND | 1 Piece(s) | 19 Day(s) | 60 | Single-phase / Three-phase | AC200 Type | 2 | No | - | ~2 | N/A | - | Single shaft | Standard | 9 | - | Straight | - | - | ||
11,552,931 VND | 1 Piece(s) | 19 Day(s) | 60 | Single-phase | DC Specifications | 2 | No | - | ~2 | N/A | - | Single shaft | Standard | 9 | - | Straight | - | - | ||
11,552,931 VND | 1 Piece(s) | 39 Day(s) | 60 | Single-phase | DC Specifications | 2 | No | - | ~2 | N/A | - | Single shaft | Standard | 9 | - | Straight | - | Horizontal direction |