(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepping Motors, AZ Series (Part Number)

Stepping Motors, AZ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,369,531VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02

Part Number
AZM46MK-TS7.2R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSquare Flange Size A
(mm)
Power Supply Voltage Specifications Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Shaft Shape Gearhead type Motor Case Length identification Additional Functions Output Shaft Type Cable Exit Direction

18,543,250 VND

1 Piece(s) 19 Day(s) 42Single-phaseDC Specifications1.2Presence0.42~1.2Available7.2-TS6---Rightward direction

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Details Motor Unit Control Method Closed Loop Step Angle(°) 0.36
Drive Method Bipolar

Please check the type/dimensions/specifications of the part AZM46MK-TS7.2R in the Stepping Motors, AZ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AZM46MK-TS7.2R trong chuỗi Stepping Motors, AZ Series.

Products like this...

Part Number
AZM46A0KF
AZM46AC-FC10DA
AZM46AC-FC10UA
AZM46MK-TS7.2U
AZM48A0C
AZM48A0K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSquare Flange Size A
(mm)
Power Supply Voltage Specifications Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Shaft Shape Gearhead type Motor Case Length identification Additional Functions Output Shaft Type Cable Exit Direction

9,524,583 VND

1 Piece(s) 39 Day(s) 42Single-phaseDC Specifications0.3No-~0.3N/A-Single shaftStandard6-Straight-Horizontal direction

18,096,205 VND

1 Piece(s) 19 Day(s) 42Single-phase / Three-phaseAC200 Type1Presence0.42~1N/A10Single shaftFC6Solid shaft--Downward direction

18,096,205 VND

1 Piece(s) 19 Day(s) 42Single-phase / Three-phaseAC200 Type1Presence0.42~1N/A10Single shaftFC6Solid shaft--Upward direction

18,543,250 VND

1 Piece(s) 19 Day(s) 42Single-phaseDC Specifications1.2Presence0.42~1.2Available7.2-TS6---Upward direction

9,918,446 VND

1 Piece(s) 19 Day(s) 42Single-phase / Three-phaseAC200 Type0.77No-~0.8N/A-Single shaftStandard8-Straight--

9,918,446 VND

1 Piece(s) 19 Day(s) 42Single-phaseDC Specifications0.72No-~0.8N/A-Single shaftStandard8-Straight--