(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Induction Motor, World K Series (RoHS Non-Compliant) (Part Number)

Induction Motor, World K Series (RoHS Non-Compliant)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,189,831VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Induction motor with thermal protector for signals 25 W, 40 W, 60 W, 90 W Lead wire type, type with terminal box.
[Features]
・ Built-in thermal protector for signals
・ Global voltage compatible
・ CE marking

Part Number
5IK40GN-AWSJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSquare Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Voltage
(V)
Shaft Shape Included capacitor type Type Accessories Installation Conditions

3,280,908 VND

1 Piece(s) 20 Day(s) or more 9040Single-phase100GN gear cutting typeSingle-phase 100 V, 200 V capacitorsInduction motorNoneLead type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Motor Unit Motor Type Induction Environment Standard
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part 5IK40GN-AWSJ in the Induction Motor, World K Series (RoHS Non-Compliant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 5IK40GN-AWSJ trong chuỗi Induction Motor, World K Series (RoHS Non-Compliant).

Products like this...

Part Number
4IK25GN-AWSU
4IK25GN-AWT2S
4IK25GN-AWT2SJ
5IK40GN-AWSU
5IK40GN-AWT2S
5IK40GN-AWT2SJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSquare Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Voltage
(V)
Shaft Shape Included capacitor type Type Accessories Installation Conditions

2,582,280 VND

1 Piece(s) 19 Day(s) 8025Single-phase110 ~ 115GN gear cutting typeSingle-phase 110/115 V capacitorsInduction motorNoneLead type

3,697,265 VND

1 Piece(s) 19 Day(s) 8025Single-phase------

4,048,565 VND

1 Piece(s) 19 Day(s) 8025Single-phase100GN gear cutting typeSingle-phase 100 V, 200 V capacitorsInduction motorNoneWith large terminal box (With seal connector)

3,280,908 VND

1 Piece(s) 20 Day(s) or more 9040Single-phase110 ~ 115GN gear cutting typeSingle-phase 110/115 V capacitorsInduction motorNoneLead type

4,352,755 VND

1 Piece(s) 20 Day(s) or more 9040Single-phase------

4,747,195 VND

1 Piece(s) 20 Day(s) or more 9040Single-phase100GN gear cutting typeSingle-phase 100 V, 200 V capacitorsInduction motorNoneWith large terminal box (With seal connector)