(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)
Part Number |
---|
5IK60VA-ES |
5IK60VA-JS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Rated Output (W) | Square Flange Dim. A (mm) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Applicable Motor | Installation Conditions | Identification Symbol | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,455,241 VND 3,109,717 VND | 1 Piece(s) | 14 Day(s) or more | [Set] Motor Combination | 60 | 90 | - | Parallel Shafts | No | 220 ~ 240 | Round Shaft Type | Three-phase high efficiency motor | Lead type | - | Steel | - | - | ||
3,355,636 VND 3,020,072 VND | 1 Piece(s) | 14 Day(s) | [Set] Motor Combination | 60 | 90 | - | Parallel Shafts | No | 200 | Round Shaft Type | Three-phase high efficiency motor | Lead type | - | Steel | - | - |
Loading...Tải…
Motor Type | Induction | Power Supply | Three-Phase | Environment | Standard |