(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)
Part Number |
---|
4IK30VKEST-4H15S |
4IK30VKJST-4H15S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Rated Output (W) | Square Flange Dim. A (mm) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Applicable Motor | Installation Conditions | Identification Symbol | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,555,780 VND 11,300,202 VND | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 30 | 80 | 15 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | No | 220 ~ 240 | JH Gear Cutting Type | Three-phase high efficiency motor | With terminal box | - | Stainless steel | Round Shaft Type (With Key) | 80 | ||
12,449,965 VND 11,204,969 VND | 1 Piece(s) | 29 Day(s) or more | [Set] Motor Combination | 30 | 80 | 15 | [Perpendicular Shaft] Orthogonal Axes (Hollow Shaft) | No | 200 | JH Gear Cutting Type | Three-phase high efficiency motor | With terminal box | - | Stainless steel | Round Shaft Type (With Key) | 80 |
Loading...Tải…
Motor Type | Induction | Power Supply | Three-Phase | Environment | Standard |