(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Motor, KIIS Series (Part Number)

AC Motor, KIIS Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      3,355,636VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ Highly efficient and highly characteristic three-phase motor with optimal design
・ Achieves the best characteristics in combination with an inverter
・ Compatible with protection rating IP66 (Type with terminal box)
・ Equipped with stainless steel shaft as standard
・ Compatible with H1 grease for food machine
・ Compact and lightweight
・ Low profile terminal box (Type with terminal box)
・ International standards (UL/CSA standard, CCC system, CE marking)

 
Part Number
5IK100VAS-JS3T2 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Rated Output
(W)
Square Flange Dim. A
(mm)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Applicable Motor Installation Conditions Identification Symbol Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

5,013,080 VND

4,511,772 VND

1 Piece(s) 14 Day(s) [Set] Motor Combination10090-Parallel ShaftsNo200Round Shaft TypeThree-phase high efficiency motorWith terminal box3Stainless steel--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Motor Type Induction Power Supply Three-Phase Environment Standard

Please check the type/dimensions/specifications of the part 5IK100VAS-JS3T2 in the AC Motor, KIIS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 5IK100VAS-JS3T2 trong chuỗi AC Motor, KIIS Series.

Products like this...

Part Number
4IK30VGV-JS3T2
4IK30VKEST-4H10S
4IK30VKEST-4H15S
5IK100VESM-100
5IK100VGVR-ES
5IK100VGVR-ES3T2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Rated Output
(W)
Square Flange Dim. A
(mm)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Applicable Motor Installation Conditions Identification Symbol Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

3,366,213 VND

1 Piece(s) 14 Day(s) Motor Unit3080-NoNo200Pinion Shaft Type-With terminal box3---

12,555,780 VND

1 Piece(s) 29 Day(s) or more [Set] Motor Combination308010[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)No220 ~ 240JH Gear Cutting TypeThree-phase high efficiency motorWith terminal box-Stainless steelRound Shaft Type (With Key)80

12,555,780 VND

1 Piece(s) 28 Day(s) or more [Set] Motor Combination308015[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)No220 ~ 240JH Gear Cutting TypeThree-phase high efficiency motorWith terminal box-Stainless steelRound Shaft Type (With Key)80

11,534,551 VND

1 Piece(s) 29 Day(s) or more [Set] Motor Combination10090100Parallel ShaftsElectromagnetic Brake220 ~ 240GV gear cutting typeThree-phase high efficiency motorCable type-Steel--

3,911,271 VND

1 Piece(s) 14 Day(s) Motor Unit10090-NoNo220 ~ 240Pinion Shaft Type-Lead type----

5,114,661 VND

1 Piece(s) 14 Day(s) Motor Unit10090-NoNo220 ~ 240Pinion Shaft Type-With terminal box3---