(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Motor for AC Speed Control Unit (Part Number)

Motor for AC Speed Control Unit
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      2,474,198VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Motor for AC Speed Control Unit from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, 110 VAC, 115 VAC, 200 VAC, 220 VAC and 230 VAC, specifications as well as output power of 6 to 90 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Wide Variety of Products Gearheads are available with 26 different gear ratios from 1:2 to 1:360.

Part Number
SCM540KEC-5L10BSALE
SCM540KJA-5L10BSALE
SCM540KJC-5L10BSALE
SCM540KUA-5L10BSALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

10,636,311 VND

9,572,680 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination904010[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)No220 ~ 230JL Gear Cutting TypeSteelRound Shaft Type (With Key)90

10,530,495 VND

9,477,446 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination904010[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)No100JL Gear Cutting TypeSteelRound Shaft Type (With Key)90

10,636,311 VND

9,572,680 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination904010[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)No200JL Gear Cutting TypeSteelRound Shaft Type (With Key)90

10,530,495 VND

9,477,446 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination904010[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)No110 ~ 115JL Gear Cutting TypeSteelRound Shaft Type (With Key)90

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Motor Type Speed Control Power Supply Single-phase Environment Standard