(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Motor for AC Speed Control Unit from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, 110 VAC, 115 VAC, 200 VAC, 220 VAC and 230 VAC, specifications as well as output power of 6 to 90 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Wide Variety of Products Gearheads are available with 26 different gear ratios from 1:2 to 1:360.
Part Number |
---|
SCM425KJC-4L10B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,687,713 VND 8,718,942 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 80 | 25 | 10 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | No | 200 | JL Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 |
Loading...Tải…
Motor Type | Speed Control | Power Supply | Single-phase | Environment | Standard |
---|
Please check the type/dimensions/specifications of the part SCM425KJC-4L10B in the Motor for AC Speed Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCM425KJC-4L10B trong chuỗi Motor for AC Speed Control Unit.
Part Number |
---|
SCM26A-UA |
SCM26EC-100 |
SCM26EC-12.5 |
SCM425KJC-4L15B |
SCM425KJC-4L200B |
SCM425KJC-4L20B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,474,198 VND | 1 Piece(s) | 14 Day(s) | Motor Unit | 60 | 6 | - | Parallel Shafts | No | 110 ~ 115 | Round Shaft Type | - | - | - | ||
4,552,901 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 60 | 6 | 100 | Parallel Shafts | No | 220 ~ 230 | - | - | - | - | ||
4,178,393 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 60 | 6 | 12.5 | Parallel Shafts | No | 220 ~ 230 | - | - | - | - | ||
9,687,713 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 80 | 25 | 15 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | No | 200 | JL Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 | ||
10,106,745 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 80 | 25 | 200 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | No | 200 | JL Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 | ||
9,687,713 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 80 | 25 | 20 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | No | 200 | JL Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 |