(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Motor for AC Speed Control Unit from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, 110 VAC, 115 VAC, 200 VAC, 220 VAC and 230 VAC, specifications as well as output power of 6 to 90 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Wide Variety of Products Gearheads are available with 26 different gear ratios from 1:2 to 1:360.
Part Number |
---|
SCM425KEC-4L200B |
SCM425KJA-4L200B |
SCM425KJC-4L200B |
SCM425KUA-4L200B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio | Gear Head Type | Electromagnetic Brakes, Clutches | Voltage (V) | Shaft end shape | Output Shaft Material | Combination Motor | Combination Motor Mounting Angle Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,106,745 VND 9,096,071 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 80 | 25 | 200 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | No | 220 ~ 230 | JL Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 | ||
10,000,930 VND 9,000,837 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 80 | 25 | 200 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | No | 100 | JL Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 | ||
10,106,745 VND 9,096,071 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 80 | 25 | 200 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | No | 200 | JL Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 | ||
10,000,930 VND 9,000,837 VND | 1 Piece(s) | 29 Day(s) | [Set] Motor Combination | 80 | 25 | 200 | [Perpendicular Shaft] Orthogonal Axes (Solid Shaft) | No | 110 ~ 115 | JL Gear Cutting Type | Steel | Round Shaft Type (With Key) | 80 |
Loading...Tải…
Motor Type | Speed Control | Power Supply | Single-phase | Environment | Standard |