(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Motor for AC Speed Control Unit (Part Number)

Motor for AC Speed Control Unit
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      2,474,198VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Motor for AC Speed Control Unit from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, 110 VAC, 115 VAC, 200 VAC, 220 VAC and 230 VAC, specifications as well as output power of 6 to 90 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Wide Variety of Products Gearheads are available with 26 different gear ratios from 1:2 to 1:360.

Part Number
SCM540KJAM-5L30B SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

13,944,695 VND

12,550,226 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination904030[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)Electromagnetic Brake100JL Gear Cutting TypeSteelRound Shaft Type (With Key)90

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Motor Type Speed Control Power Supply Single-phase Environment Standard

Please check the type/dimensions/specifications of the part SCM540KJAM-5L30B in the Motor for AC Speed Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCM540KJAM-5L30B trong chuỗi Motor for AC Speed Control Unit.

Products like this...

Part Number
SCM26A-UA
SCM26EC-100
SCM26EC-12.5
SCM540KJAM-5L50B
SCM540KJC
SCM540KJC-5H100B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Electromagnetic Brakes, Clutches Voltage
(V)
Shaft end shape Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)

2,474,198 VND

1 Piece(s) 14 Day(s) Motor Unit606-Parallel ShaftsNo110 ~ 115Round Shaft Type---

4,552,901 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination606100Parallel ShaftsNo220 ~ 230----

4,178,393 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination60612.5Parallel ShaftsNo220 ~ 230----

13,944,695 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination904050[Perpendicular Shaft] Orthogonal Axes (Solid Shaft)Electromagnetic Brake100JL Gear Cutting TypeSteelRound Shaft Type (With Key)90

4,062,280 VND

1 Piece(s) 19 Day(s) [Set] Motor Combination9040--No200--Round Shaft Type (With Key)-

12,405,560 VND

1 Piece(s) 29 Day(s) [Set] Motor Combination9040100[Perpendicular Shaft] Orthogonal Axes (Hollow Shaft)No200JH Gear Cutting TypeSteelRound Shaft Type (With Key)90