(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-in SY5000/7000 Series Valve With Pressure Sensor (Part Number)

5-Port Solenoid Valve, Plug-in SY5000/7000 Series Valve With Pressure Sensor
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Output pressure detection of 4 (A) and 2 (B) ports is possible
・ Detects abnormalities such as switching failure, response delay, back pressure interference, and pressure drop
・ Identification of abnormal parts such as actuators and solenoid valves
・ By mounting the pressure switch directly on the solenoid valve, space can be saved and installation man-hours can be reduced

Part Number
SY5130-5ZD1-C6-P2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type Manual Indicator light / Surge voltage suppressor Functions Common specifications Pressure Sensor

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Positive common2 pcs.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Pipe Port Type One-Touch Plumbing Specifications Lubrication Free
Plumbing Direct Plumbing Applicable Cylinder Dia.(Ø) 125 or less Type Solenoid Valves
Driving Type Pilot Type Spool Connecting Tube Diameter Ø6 Pilot Air Supply Internal
Coil specifications Standard Piping specifications Top ported type Valve specifications SY5000
Back-pressure check valve None Mounting screw type Small cross pan head screw

Please check the type/dimensions/specifications of the part SY5130-5ZD1-C6-P2 in the 5-Port Solenoid Valve, Plug-in SY5000/7000 Series Valve With Pressure Sensor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY5130-5ZD1-C6-P2 trong chuỗi 5-Port Solenoid Valve, Plug-in SY5000/7000 Series Valve With Pressure Sensor.

Products like this...

Part Number
SY5130-5U1-C6-P1
SY5130-5U1-C6-P2
SY5130-5Z1-C6-P2
SY5230-5U1-C6-P2
SY5231B-5U1-C6-P2
SY5330-5U1-C6-P2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type Manual Indicator light / Surge voltage suppressor Functions Common specifications Pressure Sensor

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Non-polarized1 pc.

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Non-polarized2 pcs.

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Positive common2 pcs.

-

1 Piece(s) Quote 102-Position ExhaustDoubleSelf-Retaining0.1 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Non-polarized2 pcs.

-

1 Piece(s) Quote 102-Position ExhaustDoubleSelf-Retaining0.1 to 0.7StandardNon-locking, push typeWith indicator light and surge voltage suppressorQuick response (0.7 MPa)Non-polarized2 pcs.

-

1 Piece(s) Quote 103-Position Closed CenterDoubleSelf-Recovery (Spring Return)0.2 to 0.7Soft SealNon-locking, push typeWith indicator light and surge voltage suppressorStandard (0.7 MPa)Non-polarized2 pcs.