(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Guide integrated cylinder with valve MVGQ series, valve for ø12 to ø20.
Part Number |
---|
SYJ3130T-5LZ-MA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Voltage | Number of Solenoids | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body options | Speed Controller Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | DC24V | [Single] Single | 0.15 to 0.7 | Non-Locking | With energy saving circuit | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot valve (individual exhaust type) | Meter-out |
Loading...Tải…
Number of Ports | 4-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 2-Position Normally Closed |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Pressure Differential Return) |
Plumbing | Sub-Base Plumbing | Applicable Cylinder Dia.(Ø) | 20 or Less | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part SYJ3130T-5LZ-MA in the Guide integrated cylinder with valve Valve for MVGQ series (For ø12 to ø20) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ3130T-5LZ-MA trong chuỗi Guide integrated cylinder with valve Valve for MVGQ series (For ø12 to ø20).
Part Number |
---|
SYJ3130-1GZ-MA |
SYJ3130-1GZD-MA |
SYJ3130-1H-MA |
SYJ3130T-5LZD-MA |
SYJ3130T-5LZE-MA |
SYJ3133-1L-MA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Voltage | Number of Solenoids | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body options | Speed Controller Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 0.15 to 0.7 | Non-Locking | Standard | Grommet / lead length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | Pilot valve (individual exhaust type) | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 0.15 to 0.7 | Lock | Standard | Grommet / lead length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Pilot valve (individual exhaust type) | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 0.15 to 0.7 | Non-Locking | Standard | Grommet / lead length 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | Pilot valve (individual exhaust type) | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | DC24V | [Single] Single | 0.15 to 0.7 | Lock | With energy saving circuit | L-type plug connector / with lead (300 mm in length) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Pilot valve (individual exhaust type) | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | DC24V | [Single] Single | 0.15 to 0.7 | Lock | With energy saving circuit | L-type plug connector / with lead (300 mm in length) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Pilot valve (individual exhaust type) | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 0.15 to 0.7 | Non-Locking | Standard | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | Without indicator light / surge voltage suppressor | - | Meter-out |