(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Guide integrated cylinder with valve MVGQ series, valve for ø25 to ø63.
Part Number |
---|
VZ3140-1GB-MB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Voltage | Number of Solenoids | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body options | Pilot port thread type | Speed Controller Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | Grommet / lead length 300 mm | Locking type B (slotted) | Without indicator light / surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-in |
Loading...Tải…
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 2-Position Exhaust |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VZ3140-1GB-MB in the Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ3140-1GB-MB trong chuỗi Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63).
Part Number |
---|
VZ3140-1DZ-MA |
VZ3140-1DZB-MA |
VZ3140-1DZC-MA |
VZ3140-1GS-MA |
VZ3140-1GSB-MA |
VZ3140-1H-MA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Voltage | Number of Solenoids | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body options | Pilot port thread type | Speed Controller Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | DIN terminal / with connector | Locking type B (slotted) | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | DIN terminal / with connector | Locking type C (manually operated) | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | Grommet / lead length 300 mm | Non-locking, push type | With surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | Grommet / lead length 300 mm | Locking type B (slotted) | With surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
- | 1 Piece(s) | Quote | 10 | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | Grommet / lead length 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out |