(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact 5-Port Solenoid Valve Plug-in JSY1000/3000/5000 Series (Part Number)

Compact 5-Port Solenoid Valve Plug-in JSY1000/3000/5000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Size can be reduced by increasing the flow rate
Contributes to space saving, weight reduction, and large flow rate
・ Power consumption: 0.1 W (with power saving circuit), 0.4 W (Standard)
・ Connector connection manifold
・ Prepare 4-position dual 3-port valve
・ Manifold model: JJ5SY1, JJ5SY3, JJ5SY5

Product Specifications

Internal pilot specifications

Valve part number display method (With mounting screws)

Compact 5-port solenoid valve, plug-in, JSY1000/3000/5000 series, product specifications

* The base gasket is not included when ordering the valve with a single unit.
The base gasket is included with the manifold side. If a base gasket is required for maintenance, please order one separately.

Part Number
JSY5100-5NZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Specifications Status at Power Off Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Body options Valve specifications Common specifications Related component type Applications

-

1 Piece(s) Quote 105-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing80 or LessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalStandardNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY5000Negative common--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part JSY5100-5NZ in the Compact 5-Port Solenoid Valve Plug-in JSY1000/3000/5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JSY5100-5NZ trong chuỗi Compact 5-Port Solenoid Valve Plug-in JSY1000/3000/5000 Series.

Products like this...

Part Number
JSY1200T-5NZ
JSY1200T-5NZD
JSY1200T-5Z
JSY5100-5U
JSY5100-5UD
JSY5100-5UE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Specifications Status at Power Off Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Body options Valve specifications Common specifications Related component type Applications

-

1 Piece(s) Quote 105-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing40 or lessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalWith energy saving circuitNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY1000Negative common--

-

1 Piece(s) Quote 105-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing40 or lessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalWith energy saving circuitPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY1000Negative common--

-

1 Piece(s) Quote 105-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing40 or lessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalWith energy saving circuitNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY1000Positive common--

-

1 Piece(s) Quote 105-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing80 or LessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalStandardNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY5000Non-polarized--

-

1 Piece(s) Quote 105-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing80 or LessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalStandardPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY5000Non-polarized--

-

1 Piece(s) Quote 105-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing80 or LessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalStandardPush-turn locking hand-operated typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY5000Non-polarized--