(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

2+ Analog Output 3-Screen Display Digital Pressure Switch, Rechargeable Battery Type, 25A-ZSE20A(F) / ISE20A

2+ Analog Output 3-Screen Display Digital Pressure Switch, Rechargeable Battery Type, 25A-ZSE20A(F) / ISE20A
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

 
Part Number
25A-ISE20A-R-M5
25A-ISE20A-R-M-M5
25A-ISE20A-R-M-M5-B
25A-ISE20A-R-M-M5-J
25A-ISE20A-R-M-M5-JB
25A-ISE20A-R-M-M5-JD
25A-ISE20A-S-M5
25A-ISE20A-S-M5-JB
25A-ISE20A-S-M-M5-J
25A-ISE20A-S-M-M5-JB
25A-ISE20A-S-M-M5-JK
25A-ZSE20A-R-M5
25A-ZSE20A-R-M-M5-J
25A-ZSE20A-R-M-M5-JB
25A-ZSE20A-R-M-M5-JD
25A-ZSE20A-S-M-M5-JB
25A-ZSE20AF-R-M5
25A-ZSE20AF-R-M-M5-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAnalog Output Specification Pressure Resistant
(MPa)
Application Applicable Fluid Option Calibration Certificate

-

1 Piece(s) Quote 10Voltage1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]With unit switching functionNoneNone

-

1 Piece(s) Quote 10Voltage1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]SI unit fixedNoneNone

-

1 Piece(s) Quote 10Voltage1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]SI unit fixedPanel-mount adapterNone

-

1 Piece(s) Quote 10Voltage1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (Lead wire length 2 m, 5-core)None

-

1 Piece(s) Quote 10Voltage1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapterNone

-

1 Piece(s) Quote 10Voltage1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective coverNone

-

1 Piece(s) Quote 10Current1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]With unit switching functionNoneNone

-

1 Piece(s) Quote 10Current1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]With unit switching functionLead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapterNone

-

1 Piece(s) Quote 10Current1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (Lead wire length 2 m, 5-core)None

-

1 Piece(s) Quote 10Current1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapterNone

-

1 Piece(s) Quote 10Current1.5 MPaFor positive pressure [-0.1 to 1.0 MPa]SI unit fixedLead wire with connector (Lead wire length 2 m, 5-core)Yes

-

1 Piece(s) Quote 10Voltage0.5 MPaVacuum Pressure [0.0 to -101.0 kPa]With unit switching functionNoneNone

-

1 Piece(s) Quote 10Voltage0.5 MPaVacuum Pressure [0.0 to -101.0 kPa]SI unit fixedLead wire with connector (Lead wire length 2 m, 5-core)None

-

1 Piece(s) Quote 10Voltage0.5 MPaVacuum Pressure [0.0 to -101.0 kPa]SI unit fixedLead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapterNone

-

1 Piece(s) Quote 10Voltage0.5 MPaVacuum Pressure [0.0 to -101.0 kPa]SI unit fixedLead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective coverNone

-

1 Piece(s) Quote 10Current0.5 MPaVacuum Pressure [0.0 to -101.0 kPa]SI unit fixedLead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapterNone

1,655,147 VND

1 Piece(s) 62 Day(s) 10Voltage0.5 MPaCompound pressure [-100.0 to 100.0 kPa]With unit switching functionNoneNone

-

1 Piece(s) Quote 10Voltage0.5 MPaCompound pressure [-100.0 to 100.0 kPa]SI unit fixedLead wire with connector (Lead wire length 2 m, 5-core)None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Integrated shape
Output Method NPN Open Collector / Analog Pipe Port Type Female Thread Plumbing Thread Type M
Plumbing Thread Nominal M5x0.8 Fluid Characteristics Noncorrosive / Incombustible Operating Temperature Range(°C) -5::50
Operating Humidity Range(%) 35::85 Number of Input Points 1 Number of Output Points 3
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Liquid contact parts material Resin + Metal
Display Digital Drive Component Digital Lamp Presence
Acquired Standards CE Protection Structure IP40 Instruction Manual Yes