(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Select a digital flow switch for energy saving management.
[Features]
· Fluid: dry air, N2, Ar, CO2
・ A wide range of flow rates can be measured with 1 unit
· Range ability: 100: 1, minimum setting unit 0.01 L/min.
・ Improved moisture resistance and contaminant resistance
· Compact/lightweight, weight: 27.3% reduction (55 g to 40 g)
· Low current consumption: 35 mA or less
・ Display inversion function
· Piping variations
・ Integrated flow rate control valve
・ Flow rate with digital display「visualization」
・ It can be switched according to the operating fluid used
・ Delay time setting
・ Lubrication-free
・ Analog free span function
・ Adopted analog voltage output switching function
· Power supply voltage: supports 12 to 24 V
*2 When using the accumulated value hold function, calculate the lifespan from the usage conditions and use within the lifespan. The limit of the number of accesses of the storage element (electronic component) is 3.7 million times. When energized for 24 hours, the lifespan is as follows.
Part number | A | P |
---|---|---|
PF2M701/702/705/710-C4 | 59.1 | ø2.8 depth 8.4 |
PF2M701/702/705/710/725/750-C6 | 59.9 | ø2.8 depth 8.4 |
PF2M711-C8 | 68 | ø2.8 depth 6.2 |
Part number | A | B | P |
---|---|---|---|
PF2M701/702/705/710/725/750-01 | 66 | 14 | ø2.8 depth 8.4 |
PF2M701/702/705/710/725/750-N1 | 68 | 14 | ø2.8 depth 8.4 |
PF2M701/702/705/710/725/750-F1 | 70 | 14 | ø2.8 depth 8.4 |
PF2M711-02 | 70 | 17 | ø2.8 depth 6.2 |
PF2M711-N2 | 70 | 17 | ø2.8 depth 6.2 |
PF2M711-F2 | 78 | 21 | ø2.8 depth 6.2 |
Part Number |
---|
PF2M725-C6-A-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Connecting Tube Diameter | Liquid contact parts material | Acquired Standards | Protection Structure | Unit Specifications | Bracket | Lead Wire | Flow rate control valve | Rated Pressure Range | Rating Flow Range (L/min) | Details Type | Option | Calibration Certificate | Number of stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,358,041 VND | 1 Piece(s) | 15 Day(s) or more | [Flow Switches] Flow Switch | Air / Nitrogen Gas / Carbonic Acid Gas / Argon | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector / Pulse | - | [One-Touch Couplings] One-Touch Couplings | 1 | 2 | - | DC | [24] 24±10% | 6 | Resin + Metal | CE | IP40 | SI unit fixed | None | With lead wire with connector (2 m) | None | -70 kPa to 750 kPa | 0.3 to 25 | - | None | None | - |