(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Integrated Water Digital Flow Switch / Manifold Basic Type PF3WB Series (Part Number)

Integrated Water Digital Flow Switch / Manifold Basic Type PF3WB Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Compatible Fluid: Water, ethylene glycol aqueous solution
・ Space saving
Up to 85% reduction in footprint
Up to 65% reduction in mass
・ No plumbing: Up to 45% reduction in construction labor-hours
· Compatible with IO-Link
・ Supports 3-color display and 2-screen display
・ Working fluid temperature 0 to 90°C

 
Part Number
PF3WB02D-P720S-04-CT-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Lead Wire Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Main piping Supply unit configuration Return unit configuration

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/22[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesL2 to 16DoubleU side: Closed, D side: OpenStop valveFlow rate control valve

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Pressure Resistant(MPa) 1.5 Number of Input Points 1 Liquid contact parts material Resin + Metal
Acquired Standards CE Protection Structure IP65 Unit Specifications (Instantaneous Flow Rate) L/min
Unit Specifications (Temperature) °C Details Type Integrated (Basic type)

Please check the type/dimensions/specifications of the part PF3WB02D-P720S-04-CT-M in the Integrated Water Digital Flow Switch / Manifold Basic Type PF3WB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF3WB02D-P720S-04-CT-M trong chuỗi Integrated Water Digital Flow Switch / Manifold Basic Type PF3WB Series.

Products like this...

Part Number
PF3WB02D-720P-04-D-M
PF3WB02D-P704S-03-CT-M
PF3WB02D-P704S-03-D-M
PF3WB02D-P720S-04-D-M
PF3WB02D-P720S-04-DT-M
PF3WB02D-W720W-04-A-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Lead Wire Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Main piping Supply unit configuration Return unit configuration

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 16DoubleU side: Closed, D side: OpenNoneStop valve

-

1 Piece(s) Quote 10to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[3/8] 3/82[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesL0.5 to 4DoubleU side: Closed, D side: OpenStop valveFlow rate control valve

-

1 Piece(s) Quote 10to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL0.5 to 4DoubleU side: Closed, D side: OpenStop valveFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 16DoubleU side: Closed, D side: OpenStop valveFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)YesL2 to 16DoubleU side: Closed, D side: OpenStop valveFlow rate control valve

-

1 Piece(s) Quote 1010~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/22--Lead wire with M8 connector available (3 m)NoneL2 to 16DoubleU side: Closed, D side: OpenStop valve, flow rate control valveStop valve, flow rate control valve