(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series (Part Number)

Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-PSE560-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAnalog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Analog Voltage Output
(V)
Analog Current Output
(mA)
Application Option Female thread compatible

-

1 Piece(s) Quote 10Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5[DC1-5V] 1-5V-For positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pressure Sensor Fluid Type Air / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Separated sensor
Output Method Analog Fluid Characteristics Noncorrosive Operating Temperature Range(°C) -10::60
Operating Humidity Range(%) 35::85 Number of Input Points 1 Number of Output Points 1
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Liquid contact parts material SUS316L
Mounting Holes No Display No Lamp No
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part 10-PSE560-01 in the Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-PSE560-01 trong chuỗi Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series.

Products like this...

Part Number
10-PSE560-01-28
10-PSE560-01-28-C2
10-PSE560-01-C2
10-PSE560-02
10-PSE560-02-28
10-PSE560-02-28-C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAnalog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Analog Voltage Output
(V)
Analog Current Output
(mA)
Application Option Female thread compatible

-

1 Piece(s) Quote 10Current[Threads] Male thread[Rc (R)] R[1/8] 1/81.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

6,947,000 VND

1 Piece(s) 32 Day(s) -Current[Threads] Male thread[Rc (R)] R[1/8] 1/81.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.With M5 female thread

-

1 Piece(s) Quote 10Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5[DC1-5V] 1-5V-For positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.With M5 female thread

-

1 Piece(s) Quote 10Voltage[Threads] Male thread[Rc (R)] R[1/4] 1/41.5[DC1-5V] 1-5V-For positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

6,870,000 VND

1 Piece(s) 32 Day(s) -Current[Threads] Male thread[Rc (R)] R[1/4] 1/41.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

-

1 Piece(s) Quote 10Current[Threads] Male thread[Rc (R)] R[1/4] 1/41.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.With M5 female thread