(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Fan Rotary SFR Series (Part Number)

Super Fan Rotary SFR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,776,822VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please see the product standards for details.
  • For details on the allowable kinetic energy, refer to product TOP2 (Catalog P.13 to P.20).
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A vane-type rotary actuator that is compact, lightweight, and has high torque with little air leakage.

Part Number
SFR-10-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,776,822 VND

1 Piece(s) 16 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Axis output of rotary actuator on one side Main Body Shape Block shape Oscillation Angle A 90°
Torque(N・m) 1~Less than 3 Operation Method Single vane Environment, Applications Standard
Rigidity, Accuracy Standard Valves No Operating Pressure Range(MPa) 0.1::0.7
Number of switches None Size 1 [N・m] Type Main body

Please check the type/dimensions/specifications of the part SFR-10-90 in the Super Fan Rotary SFR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SFR-10-90 trong chuỗi Super Fan Rotary SFR Series.