(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Fence, Soundproof Type

Safety Fence, Soundproof Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.

Product Description

A soundproof safety fence that can be selected from any size from 200 to 1,000 mm in product width.
[Features]
・ It is a noise control panel with soundproofing.
・ It encloses the site with machine noise, reduces noise and improves the site environment.
[Applications]
・ For noise control applications at machine noise, metal processing sites, and blower installation sites.

Part Number
SFBP15H20W1000
SSJ1SFBP15H20W-[200-999/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWidth
(mm)

19,158,215 VND

1 Piece(s) 16 Day(s) or more 1000

-

1 Piece(s) 16 Day(s) or more -

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Panel / Center Material Shape Resin Panel / Sheet Metal / Composite Plate Shipping form Assembly type Height(mm) 2000
Panel / Center Material Quality Aluminum / PET Panel / Center Material Thickness / Wire Diameter 15 Frame / Column Type Aluminum Extrusion
Frame / Column Color Silver Door / Sliding Door Type NA