(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Fence Sliding Door Set

Safety Fence Sliding Door Set

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,763,840VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.
  • The width of 2,000 mm stated in the dimensional information is the total width of the unit. The opening size is 964 mm or less.

Product Description

[Features]
・ Safety fence sliding door set. Necessary parts are also included and no design is required.

Part Number
SF-SLS-DR-MF30
SF-SLS-DR-PA3
SF-SLS-DR-PET3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPanel / Center Material Shape Panel / Center Material Quality Panel / Center Material Thickness / Wire Diameter

27,763,840 VND

1 Piece(s) 16 Day(s) or more Wire meshIron2.3

32,184,043 VND

1 Piece(s) 16 Day(s) or more Sheet Metal / Composite PlateAluminum-

27,807,194 VND

1 Piece(s) 16 Day(s) or more Resin PanelPET-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shipping form Assembly type Height(mm) 2160 Width(mm) 2000
Frame / Column Type Aluminum Extrusion Lower Leg Portion Height(mm) 85 Frame / Column Color Silver
Door / Sliding Door Type Sliding Door Type