(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series Cleanroom Compatible]
・ Supports a clean environment.
・ Prevents dust generation in the cleanroom.
[20-Series, Copper / Fluorine Not Compatible]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[21-Series, Cleanroom Compatible, Copper/Fluorine/Silicone Not Compatible]
・ Supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the clean series (Grease and packaging are different from the clean series. )
Part Number |
---|
10-ARP30K-02BE1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Environment | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Available in Clean | [Provided] Presence | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Switch] Digital pressure switch | 30 | With Bracket | 0.005 to 0.4 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series |
Loading...Tải…
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Precision Control | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Exhaust Mechanism | Bleed |
Please check the type/dimensions/specifications of the part 10-ARP30K-02BE1 in the Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-ARP30K-02BE1 trong chuỗi Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K.
Part Number |
---|
10-ARP20-01B-1 |
10-ARP20-01B-3 |
10-ARP20-01B-R |
10-ARP30K-02BE1-3 |
10-ARP30K-02BE1-R |
10-ARP30K-02BG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Environment | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Available in Clean | No | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.2 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | 10 | Available in Clean | No | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.008 to 0.6 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | 10 | Available in Clean | No | Rc | 1/8 | [(Left)] Right→Left | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.4 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | 10 | Available in Clean | [Provided] Presence | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Switch] Digital pressure switch | 30 | With Bracket | 0.008 to 0.6 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | 10 | Available in Clean | [Provided] Presence | Rc | 1/4 | [(Left)] Right→Left | Rc | 1/4 | [With Pressure Switch] Digital pressure switch | 30 | With Bracket | 0.005 to 0.4 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | 10 | Available in Clean | [Provided] Presence | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 30 | With Bracket | 0.005 to 0.4 MPa | Product name plate and pressure gauge unit notation: MPa | Handle downward | Clean series |