(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K (Part Number)

Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Cleanroom Compatible]
・ Supports a clean environment.
・ Prevents dust generation in the cleanroom.

[20-Series, Copper / Fluorine Not Compatible]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.

[21-Series, Cleanroom Compatible, Copper/Fluorine/Silicone Not Compatible]
・ Supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the clean series (Grease and packaging are different from the clean series. )

Part Number
10-ARP20-F02G-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications

-

1 Piece(s) Quote 10Available in CleanNoG1/4[(Right)] Left→RightG1/4[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20Without optional mounting parts0.008 to 0.6 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Exhaust Mechanism Bleed

Please check the type/dimensions/specifications of the part 10-ARP20-F02G-3 in the Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-ARP20-F02G-3 trong chuỗi Direct Acting Precision Regulator 10/20/21-ARP20 to 40·10/20/21-ARP20 to 40K.

Products like this...

Part Number
10-ARP20-01B-1
10-ARP20-01B-3
10-ARP20-01B-R
10-ARP20-N01B-3
10-ARP20-N01B-3Z
10-ARP20-N01B-Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications

-

1 Piece(s) Quote 10Available in CleanNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20With Bracket0.005 to 0.2 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

-

1 Piece(s) Quote 10Available in CleanNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20With Bracket0.008 to 0.6 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

-

1 Piece(s) Quote 10Available in CleanNoRc1/8[(Left)] Right→LeftRc1/8[Not Provided] No Pressure Gauge20With Bracket0.005 to 0.4 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

-

1 Piece(s) Quote 10Available in CleanNo[NPT] NPT1/8[(Right)] Left→Right[NPT] NPT1/8[Not Provided] No Pressure Gauge20With Bracket0.008 to 0.6 MPaProduct name plate and pressure gauge unit notation: MPaHandle downwardClean series

-

1 Piece(s) Quote 10Available in CleanNo[NPT] NPT1/8[(Right)] Left→Right[NPT] NPT1/8[Not Provided] No Pressure Gauge20With Bracket0.008 to 0.6 MPaProduct name plate and pressure gauge unit: psiHandle downwardClean series

-

1 Piece(s) Quote 10Available in CleanNo[NPT] NPT1/8[(Right)] Left→Right[NPT] NPT1/8[Not Provided] No Pressure Gauge20With Bracket0.005 to 0.4 MPaProduct name plate and pressure gauge unit: psiHandle downwardClean series