(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]·This is a type with a flange added to the plate side of the MGP series low profile cylinder with a guide.
Part Number |
---|
MGPLF25TN-75Z |
MGPLF32TN-75Z |
MGPLF40TN-75Z |
MGPLF80TN-75Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 75 | With flange | NPT | Without auto switch (built-in magnet) | None | None | Ball bushing | None | None | ||
- | 1 Piece(s) | Quote | - | 75 | With flange | NPT | Without auto switch (built-in magnet) | None | None | Ball bushing | None | None | ||
- | 1 Piece(s) | Quote | 40 | 75 | With flange | NPT | Without auto switch (built-in magnet) | None | None | Ball bushing | None | None | ||
- | 1 Piece(s) | Quote | 80 | 75 | With flange | NPT | Without auto switch (built-in magnet) | None | None | Ball bushing | None | None |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |