(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Guided Cylinder, MGP Series, With Flange (Part Number)

Compact Guided Cylinder, MGP Series, With Flange
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
  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

Product Description

[Features]·This is a type with a flange added to the plate side of the MGP series low profile cylinder with a guide.

Product Specifications

■ Please refer to the following for details about lead/connector specifications.
 
■ Auto switch: For details regarding connector types and pins, please see below.
Part Number
MGPLF25-200Z-M9PWSDPC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Connector type

-

1 Piece(s) Quote 25200With flangeRcM9PW0.52Ball bushingNoneM12-4 pin plug connector

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part MGPLF25-200Z-M9PWSDPC in the Compact Guided Cylinder, MGP Series, With Flange series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGPLF25-200Z-M9PWSDPC trong chuỗi Compact Guided Cylinder, MGP Series, With Flange.

Products like this...

Part Number
MGPAF100TN-150Z
MGPAF100TN-150Z-M9NZ3
MGPAF12-100Z
MGPLF25-20Z
MGPLF25-20Z-M9BL
MGPLF25-20Z-M9BV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Connector type

-

1 Piece(s) Quote 100150With flangeNPTWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

-

1 Piece(s) Quote 100150With flangeNPTM9N53High precision ball bushingNoneNone

-

1 Piece(s) Quote 12100With flange-Without auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

-

1 Piece(s) Quote 2520With flangeRcWithout auto switch (built-in magnet)NoneNoneBall bushingNoneNone

-

1 Piece(s) Quote 2520With flangeRcM9B32Ball bushingNoneNone

-

1 Piece(s) Quote 2520With flangeRcM9BV0.52Ball bushingNoneNone