(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]·This is a type with a flange added to the plate side of the MGP series low profile cylinder with a guide.
Part Number |
---|
MGPMF20-200Z-M9BW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 200 | With flange | Rc | M9BW | 0.5 | 2 | Slide bearing | None | None |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |
Please check the type/dimensions/specifications of the part MGPMF20-200Z-M9BW in the Compact Guided Cylinder, MGP Series, With Flange series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGPMF20-200Z-M9BW trong chuỗi Compact Guided Cylinder, MGP Series, With Flange.
Part Number |
---|
MGPAF100TN-150Z |
MGPAF100TN-150Z-M9NZ3 |
MGPAF12-100Z |
MGPMF20-20Z |
MGPMF20-20Z-A93 |
MGPMF20-20Z-M9B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 150 | With flange | NPT | Without auto switch (built-in magnet) | None | None | High precision ball bushing | None | None | ||
- | 1 Piece(s) | Quote | 100 | 150 | With flange | NPT | M9N | 5 | 3 | High precision ball bushing | None | None | ||
- | 1 Piece(s) | Quote | 12 | 100 | With flange | - | Without auto switch (built-in magnet) | None | None | High precision ball bushing | None | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | With flange | Rc | Without auto switch (built-in magnet) | None | None | Slide bearing | None | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | With flange | Rc | A93 | 0.5 | 2 | Slide bearing | None | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | With flange | Rc | M9B | 0.5 | 2 | Slide bearing | None | None |