(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
·Designed to have low piston sliding resistance
·Suitable for contact pressure control that requires low pressure and smooth movement
Part Number |
---|
CDJ2QB16-125-M9NWL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Auto Switches | Lead Wire | The number of the switches | Head Cover Port Position | Type of Mount Support | Custom-made Specifications | Specification of cylinder | Made-to-Order (hose nipple type) | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 125 | M9NW | 3 | 2 | 90° to axis | Basic type | None | - | - | - | N/A |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) |
Please check the type/dimensions/specifications of the part CDJ2QB16-125-M9NWL in the Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDJ2QB16-125-M9NWL trong chuỗi Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series.
Part Number |
---|
CDJ2QB10-100-C73L |
CDJ2QB10-100-F9BWLS |
CDJ2QB10-100-H7A1L |
CDJ2QB16-125R-A |
CDJ2QB16-125R-B |
CDJ2QB16-125R-F79 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Auto Switches | Lead Wire | The number of the switches | Head Cover Port Position | Type of Mount Support | Custom-made Specifications | Specification of cylinder | Made-to-Order (hose nipple type) | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 100 | C73 | 3 | 2 | 90° to axis | Basic type | None | - | - | - | N/A | ||
- | 1 Piece(s) | Quote | 10 | 100 | F9BW | 3 | 1 | 90° to axis | Basic type | None | - | - | - | N/A | ||
- | 1 Piece(s) | Quote | 10 | 100 | H7A1 | 3 | 2 | 90° to axis | Basic type | None | - | - | - | N/A | ||
- | 1 Piece(s) | Quote | 16 | 125 | Without auto switch (built-in magnet) | - | - | Axial direction | Basic type | None | Rail mounting type | - | - | N/A | ||
- | 1 Piece(s) | 31 Day(s) | 16 | 125 | Without auto switch (built-in magnet) | - | - | Axial direction | Basic type | None | Band mounting style | - | - | N/A | ||
- | 1 Piece(s) | Quote | 16 | 125 | F79 | 0.5 | 2 | Axial direction | Basic type | None | - | - | - | N/A |