(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series (Part Number)

Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series
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
  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

Product Description

[Features]
·Designed to have low piston sliding resistance
·Suitable for contact pressure control that requires low pressure and smooth movement

Product Specifications

■ Please refer to the following for details about lead/connector specifications.
Part Number
CDJ2QB10-75-A72
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Auto Switches Lead Wire The number of the switches Head Cover Port Position Type of Mount Support Custom-made Specifications Specification of cylinder Made-to-Order (hose nipple type) Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 1075A720.5290° to axisBasic typeNone---N/A

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Low Friction (Internal Resistance)

Please check the type/dimensions/specifications of the part CDJ2QB10-75-A72 in the Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDJ2QB10-75-A72 trong chuỗi Air Cylinder, Low Friction Type, Double Acting / Single Rod, CJ2Q Series.

Products like this...

Part Number
CDJ2QB10-100-C73L
CDJ2QB10-100-F9BWLS
CDJ2QB10-100-H7A1L
CDJ2QB10-75-A73
CDJ2QB10-75-A73L
CDJ2QB10-75-A73S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Auto Switches Lead Wire The number of the switches Head Cover Port Position Type of Mount Support Custom-made Specifications Specification of cylinder Made-to-Order (hose nipple type) Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 10100C733290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 10100F9BW3190° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 10100H7A13290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1075A730.5290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1075A733290° to axisBasic typeNone---N/A

-

1 Piece(s) Quote 1075A730.5190° to axisBasic typeNone---N/A